Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S608 -2ZC3HT240
Materials of Inner and Outer Ring | Stainless Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 8 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 22 | Width B(mm) | 7 | Number of Bearing Ring Rows | Single Row |
Rolling Element Material | Stainless Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Slightly increased radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | Cover on both sides | Temperature range | Special grease (-20 to +240 degrees) | Weight(g) | 14.0 |