Deep groove ball bearings / single row / 2Z / 2ZCS / ZEN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6210-2ZCS

Part Number
6210-2ZCS
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 50
Outer Diameter D(φ) 90 Width B(mm) 20 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Radial clearance between CN/C0 and C3 Current insulation No current insulation Outer ring Without flange/groove
Seal Cover on both sides Temperature range -20 to +120 degrees Weight(g) 472.0

This page is Deep groove ball bearings / single row / 2Z / 2ZCS / ZEN, part number 6210-2ZCS.
You can find the detail information about specifications and dimensions on part number 6210-2ZCS.

Tech Support