NILOS-Ring for Single Row Tapered Roller Bearings 30204 AV / Width 3.9mm

NILOS-Ring for Single Row Tapered Roller Bearings 30204 AV / Width 3.9mm
[Specifications]
・Internal diameter(mm): 20
・Outer diameter(mm): 45
・Width(mm): 3.9

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

30204 AV

Part Number
30204 AV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.57 €

1 4 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 20 Outer diameter(mm) 45 Weight(g) 4.0
Width(mm) 3.9

This page is NILOS-Ring for Single Row Tapered Roller Bearings 30204 AV / Width 3.9mm, part number 30204 AV.
You can find the detail information about specifications and dimensions on part number 30204 AV.

Tech Support