Angular contact ball bearings / single row / 7207, 7209 / plastic cage / BETVP2RSR / NKE BEARINGS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7207 BETVP2RSR
7209 BETVP2RSR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

26.27 €

1 4 Days 357217-300.0

34.28 €

1 4 Days 4585199008745199158410.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Cage Polyamide cage Clearance Normal radial clearance
Temperature range -20 to +120 degrees Arrangement Standard version Contact angle 40 degrees

Tech Support