Deep groove ball bearings / single row / outer ring with flange / 2ZP5 / ZEN (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SFR6 -2ZP5

Part Number
SFR6 -2ZP5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.90 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Stainless Steel I.D. D(φ) 9.5 Outer Diameter D(φ) 22.2
Width B(mm) 7.1 Number of Bearing Ring Rows Single Row Rolling Element Material Stainless Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Current insulation No current insulation Outer ring Flange on outer ring Seal Cover on both sides
Temperature range -20 to +120 degrees Weight(g) 12.0

This page is Deep groove ball bearings / single row / outer ring with flange / 2ZP5 / ZEN, part number SFR6 -2ZP5.
You can find the detail information about specifications and dimensions on part number SFR6 -2ZP5.

Tech Support