Manufacturer part number: 3305 BTVC3
Brand: NKE BEARINGS
Price: 34.78 €
Delivery time: 4 Days
I.D. D: 25 φ
Outer Diameter D: 62 φ
Width B: 25.4 mm
EAN: 9008745140167
Weight: 400 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3305 BTVC3
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Raceway No. of Rows | Double Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Cage | Polyamide cage | Clearance | Slightly increased radial clearance |
Seal | None open bearing | Temperature range | -20 to +120 degrees | Arrangement | Standard version |
Contact angle | 32 degrees |
This page is Angular contact ball bearings / double row / 32xx, 33xx / plastic cage / series BTVC3 / NKE BEARINGS, part number 3305 BTVC3.
You can find the detail information about specifications and dimensions on part number 3305 BTVC3.
Part Number |
---|
3202 BTVC3 |
3211 BTVC3 |
3304 BTVC3 |
3315 BTVC3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
19.83 € | 1 | 4 Days | 15 | 35 | 15.9 | - | 70.0 | ||
61.45 € | 1 | 4 Days | 55 | 100 | 33.3 | 9008745137679 | 1030.0 | ||
29.52 € | 1 | 4 Days | 20 | 52 | 22.2 | 9008745140068 | 229.0 | ||
277.48 € | 1 | 4 Days | 75 | 160 | 68.3 | 9008745141447 | 6160.0 |