Deep groove ball bearings / single row / 2Z / 2ZW4 / ZEN (688-2ZW4)

Deep groove ball bearings / single row / 2Z / 2ZW4 / ZEN 688-2ZW4

Product Details:

Manufacturer part number: 688-2ZW4

Brand: ZEN

Price: 1.25

Delivery time: 4 Days


Technical Data:

Materials of Inner and Outer Ring: Steel

Rolling Element Material: Steel

Outer ring: Without flange/groove


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

688-2ZW4

Part Number
688-2ZW4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring Rolling Element Material Outer ring

1.25 €

1 4 Days SteelSteelWithout flange/groove

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0 I.D. D(φ) 8 Outer Diameter D(φ) 16
Width B(mm) 4 Number of Bearing Ring Rows Single Row Bore Cylindrical bore
Cage Sheet steel cage Clearance Normal radial clearance Current insulation No current insulation
Seal Cover on both sides Temperature range -20 to +120 degrees Weight(g) 4.0

This page is Deep groove ball bearings / single row / 2Z / 2ZW4 / ZEN, part number 688-2ZW4.
You can find the detail information about specifications and dimensions on part number 688-2ZW4.

Variation of this product

Part Number
SF688-2ZW4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials of Inner and Outer Ring Rolling Element Material Outer ring

2.10 €

1 4 Days Stainless SteelStainless SteelFlange on outer ring

Tech Support