Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7324 BTVP
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 120 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 260 | Width B(mm) | 55 | Number of Bearing Ring Rows | Single Row |
Rolling Element Material | Steel | Cage | Polyamide cage | Clearance | Normal radial clearance |
Seal | None open bearing | Temperature range | -20 to +120 degrees | Weight(g) | 13900.0 |
Arrangement | Standard version | Contact angle | 40 degrees |
This page is Angular contact ball bearings / single row / 7324 / series BTVP / NKE BEARINGS, part number 7324 BTVP.
You can find the detail information about specifications and dimensions on part number 7324 BTVP.