Manufacturer part number: 3222 M
Brand: NKE BEARINGS
Price: 565.00 €
Delivery time: 4 Days
I.D. D: 110 φ
Outer Diameter D: 200 φ
Width B: 69.8 mm
EAN: 9008745138850
Weight: 9030.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3222 M
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Raceway No. of Rows | Double Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Cage | Brass cage | Clearance | Normal radial clearance |
Seal | None open bearing | Temperature range | -20 to +150 degrees | Arrangement | Standard version |
Contact angle | 35 degrees |
This page is Angular contact ball bearings / double row / M / contact angle 35° / series M / NKE BEARINGS, part number 3222 M.
You can find the detail information about specifications and dimensions on part number 3222 M.
Part Number |
---|
3217 M |
3218 M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
220.30 € | 1 | 4 Days | 85 | 150 | 49.2 | 9008745138188 | 3320.0 | ||
260.45 € | 1 | 4 Days | 90 | 160 | 52.4 | 9008745138232 | 4190.0 |