Deep groove ball bearings / single row / 2Z / 2ZW6 / ZEN (689-2ZW6)

Deep groove ball bearings / single row / 2Z / 2ZW6 / ZEN 689-2ZW6

Product Details:

Manufacturer part number: 689-2ZW6

Brand: ZEN

Price: 1.45

Delivery time: 4 Days


Technical Data:

Materials of Inner and Outer Ring: Steel

I.D. D: 9 φ

Outer Diameter D: 17 φ

Rolling Element Material: Steel

Outer ring: Without flange/groove


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

689-2ZW6

Part Number
689-2ZW6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring I.D. D
(φ)
Outer Diameter D
(φ)
Rolling Element Material Outer ring Weight
(g)

1.45 €

1 4 Days Steel917SteelWithout flange/groove5.0

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0 Width B(mm) 6 Number of Bearing Ring Rows Single Row
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Current insulation No current insulation Seal Cover on both sides Temperature range -20 to +120 degrees

This page is Deep groove ball bearings / single row / 2Z / 2ZW6 / ZEN, part number 689-2ZW6.
You can find the detail information about specifications and dimensions on part number 689-2ZW6.

Variation of this product

Part Number
608-2ZW6
688 -2ZW6
S689 -2ZW6
SF688 -2ZW6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials of Inner and Outer Ring I.D. D
(φ)
Outer Diameter D
(φ)
Rolling Element Material Outer ring Weight
(g)

1.55 €

1 4 Days Steel822SteelWithout flange/groove13.0

0.88 €

1 4 Days Steel816SteelWithout flange/groove10.0

1.60 €

1 4 Days Stainless Steel917Stainless SteelWithout flange/groove5.0

2.74 €

1 4 Days Stainless Steel816Stainless SteelFlange on outer ring4.0

Tech Support