Manufacturer part number: 3218 MC3
Brand: NKE BEARINGS
Price: 260.45 €
Delivery time: 4 Days
I.D. D: 90 φ
Outer Diameter D: 160 φ
Width B: 52.4 mm
EAN: 9008745138249
Weight: 4190.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3218 MC3
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Number of Bearing Ring Rows | Double Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Cage | Brass cage | Clearance | Slightly increased radial clearance |
Seal | None open bearing | Temperature range | -20 to +150 degrees | Arrangement | Standard version |
Contact angle | 35 degrees |
This page is Angular contact ball bearings / double row / MC3 / contact angle 35° / series MC3 / NKE BEARINGS, part number 3218 MC3.
You can find the detail information about specifications and dimensions on part number 3218 MC3.
Part Number |
---|
3219 MC3 |
3222 MC3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
342.87 € | 1 | 4 Days | 95 | 170 | 55.6 | 9008745138287 | 5135.0 | ||
565.00 € | 1 | 4 Days | 110 | 200 | 69.8 | 9008745138867 | 9344.0 |