Manufacturer part number: 51105
Brand: NKE BEARINGS
Price: 9.00 €
Delivery time: 4 Days
I.D. D: 25 φ
Outer Diameter D: 42 φ
Width B: 11 mm
EAN: 9008745143618
Weight: 60 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
51105
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Cage | Sheet steel cage | Temperature range | -30 to +150 degrees | Angular adjustment | Non-angle adjustable |
Operating direction | one-sided effective | Product range | Axial deep groove ball bearing without washer(s) |
This page is Axial deep groove ball bearings / single direction / NKE BEARINGS, part number 51105.
You can find the detail information about specifications and dimensions on part number 51105.
Part Number |
---|
51102 |
51103 |
51104 |
51106 |
51108 |
51109 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
8.03 € | 1 | 4 Days | 15 | 28 | 9 | 9008745143571 | 20 | ||
8.14 € | 1 | 4 Days | 17 | 30 | 9 | 9008745143588 | 30 | ||
8.15 € | 1 | 4 Days | 20 | 35 | 10 | 9008745143601 | 40 | ||
9.69 € | 1 | 4 Days | 30 | 47 | 11 | 9008745143625 | 70.0 | ||
12.49 € | 1 | 4 Days | 40 | 60 | 13 | 9008745143649 | 120 | ||
14.22 € | 1 | 4 Days | 45 | 65 | 14 | 9008745143656 | 150.0 |