Axial deep groove ball bearings / MP series / NKE BEARINGS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

51130 MP

Part Number
51130 MP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

214.83 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 150
Outer Diameter D(φ) 190 Width B(mm) 31 Rolling Element Material Steel
Cage Brass cage Temperature range -30 to +150 degrees Weight(g) 2500.0
Angular adjustment Non-angle adjustable Operating direction one-sided effective Product range Axial deep groove ball bearing without washer(s)

This page is Axial deep groove ball bearings / MP series / NKE BEARINGS, part number 51130 MP.
You can find the detail information about specifications and dimensions on part number 51130 MP.

Tech Support