Deep groove ball bearings / single row / 2RS2C3 / NKE BEARINGS

Deep groove ball bearings / single row / 2RS2C3 / NKE BEARINGS
[Specifications]
・Materials of Inner and Outer Ring: Steel
・I.D. D (φ) : 10~60
・Number of Bearing Ring Rows: Single Row
・Cage: Sheet steel cage
・Accuracy (JIS) : Grade 0

[Features]
・Engineered for diverse applications with high rotating speeds and moderate radial and axial load capacities
・Enhanced with advanced features like double-lip labyrinth seals and low-noise lubricants for superior performance
・Experience maximum reliability and cost-effectiveness across a wide temperature range
・The main benefits include enhanced contamination protection with double-lip labyrinth seals, low-friction high-performance lubrication, and superior surface finish for reduced operating temperatures
・Combined with closer grade balls for smoother running and rigorous noise testing, this product ensures efficient, quiet performance in demanding conditions

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6000 -2RS2C3
6001-2RS2C3
6003 -2RS2C3
6004 -2RS2C3
6005 -2RS2C3
6006 -2RS2C3
6007 -2RS2C3
6008 -2RS2C3
6009-2RS2C3
6011 -2RS2C3
6200 -2RS2C3
6202 -2RS2C3
6206 -2RS2C3
6207-2RS2C3
6208 -2RS2C3
6209 -2RS2C3
6210 -2RS2C3
6211 -2RS2C3
6212 -2RS2C3
6300 -2RS2C3
6301 -2RS2C3
6302 -2RS2C3
6303 -2RS2C3
6304 -2RS2C3
6305 -2RS2C3
6306 -2RS2C3
6307 -2RS2C3
6308 -2RS2C3
6309 -2RS2C3
6310 -2RS2C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

2.30 €

1 4 Days 10268900874514637420

2.45 €

1 4 Days 12288900874514688620

2.83 €

1 4 Days 173510900874514775330

3.15 €

1 4 Days 204212900874514826266.0

3.62 €

1 4 Days 254712900874514886676.0

4.43 €

1 4 Days 3055139008745149450118.0

5.50 €

1 4 Days 3562149008745150029159.0

6.90 €

1 4 Days 4068159008745150586195.0

8.97 €

1 4 Days 4575169008745151149249.0

13.73 €

1 4 Days 5590189008745152092387.0

2.30 €

1 4 Days 10309900874516769032

2.57 €

1 4 Days 153511900874516871044

5.30 €

1 4 Days 3062169008745171475180

7.00 €

1 4 Days 3572179008745172267294.0

9.27 €

1 4 Days 4080189008745172878372.0

11.32 €

1 4 Days 4585199008745173578410.0

13.40 €

1 4 Days 5090209008745174117466.0

15.83 €

1 4 Days 55100219008745174667610.0

19.68 €

1 4 Days 60110229008745175220791.0

3.03 €

1 4 Days 103511900874518416154.0

3.12 €

1 4 Days 123712900874518464261

3.37 €

1 4 Days 154213900874518492583.0

3.83 €

1 4 Days 1747149008745185267120

4.43 €

1 4 Days 2052159008745185717140

5.57 €

1 4 Days 2562179008745186202240

7.47 €

1 4 Days 3072199008745186813353.0

10.05 €

1 4 Days 3580219008745187414465.0

14.23 €

1 4 Days 4090239008745187957631.0

17.95 €

1 4 Days 45100259008745188541860.0

23.82 €

1 4 Days 501102790087451891281103.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Raceway No. of Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Slightly increased radial clearance Current insulation No current insulation Outer ring Without flange/groove
Temperature range -20 to +120 degrees

Tech Support