Deep groove ball bearings / single row / 2RSR / NKE BEARINGS (607 -2RSR)

Deep groove ball bearings / single row / 2RSR / NKE BEARINGS 607 -2RSR

Product Details:

Manufacturer part number: 607 -2RSR

Brand: NKE BEARINGS

Price: 2.10

Delivery time: 4 Days


Technical Data:

I.D. D: 7 φ

Outer Diameter D: 19 φ

Width B: 6 mm

EAN: 9008745158551

Weight: 10 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

607 -2RSR

Part Number
607 -2RSR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

2.10 €

1 4 Days 7196900874515855110

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Normal radial clearance Current insulation No current insulation Outer ring Without flange/groove
Temperature range -20 to +120 degrees

This page is Deep groove ball bearings / single row / 2RSR / NKE BEARINGS, part number 607 -2RSR.
You can find the detail information about specifications and dimensions on part number 607 -2RSR.

Variation of this product

Part Number
6020 -2RSR
6021 -2RSR
6022-2RSR
608 -2RSR
609 -2RSR
61800 -2RSR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

73.97 €

1 4 Days 1001502490087451554821250.0

98.34 €

1 4 Days 1051602690087451558331590

116.77 €

1 4 Days 1101702890087451561681980

2.10 €

1 4 Days 8227900874515889612.0

2.18 €

1 4 Days 9247900874515939810

7.08 €

1 4 Days 10195900874516015810

Tech Support