Manufacturer part number: 626 -2RSRC3
Brand: NKE BEARINGS
Price: 2.16 €
Delivery time: 4 Days
I.D. D: 6 φ
Outer Diameter D: 19 φ
Width B: 6 mm
EAN: 9008745182815
Weight: 8.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
626 -2RSRC3
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Slightly increased radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Temperature range | -20 to +120 degrees |
This page is Deep groove ball bearings / single row / 2RSRC3 / φ3~120 / NKE BEARINGS, part number 626 -2RSRC3.
You can find the detail information about specifications and dimensions on part number 626 -2RSRC3.
Part Number |
---|
6017 -2RSRC3 |
6018 -2RSRC3 |
6021-2RSRC3 |
627 -2RSRC3 |
628 -2RSRC3 |
629 -2RSRC3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
50.43 € | 1 | 4 Days | 85 | 130 | 22 | 9008745154454 | 900.0 | ||
59.93 € | 1 | 4 Days | 90 | 140 | 24 | 9008745154812 | 1220.0 | ||
98.33 € | 1 | 4 Days | 105 | 160 | 26 | 9008745155840 | 1590 | ||
2.23 € | 1 | 4 Days | 7 | 22 | 7 | 9008745183119 | 10 | ||
2.25 € | 1 | 4 Days | 8 | 24 | 8 | 9008745183508 | 4.0 | ||
2.31 € | 1 | 4 Days | 9 | 26 | 8 | 9008745183584 | 20 |