Deep groove ball bearings / single row / SI3N4 / PEEK / ZEN (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S61907 SI3N4/PEEK

Part Number
S61907 SI3N4/PEEK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

49.17 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Stainless Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 35
Outer Diameter D(φ) 55 Width B(mm) 15 Number of Bearing Ring Rows Single Row
Rolling Element Material Stainless Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Normal radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal None open bearing Temperature range -20 to +120 degrees Weight(g) 73.0

This page is Deep groove ball bearings / single row / SI3N4 / PEEK / ZEN, part number S61907 SI3N4/PEEK.
You can find the detail information about specifications and dimensions on part number S61907 SI3N4/PEEK.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360