Manufacturer part number: 607 -2Z
Brand: NKE BEARINGS
Price: 1.87 €
Delivery time: 4 Days
I.D. D: 7 φ
Outer Diameter D: 19 φ
Width B: 6 mm
EAN: 9008745158605
Weight: 7.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
607 -2Z
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Normal radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | Cover on both sides | Temperature range | -20 to +150 degrees |
This page is Deep groove ball bearings / single row / 2Z / NKE BEARINGS, part number 607 -2Z.
You can find the detail information about specifications and dimensions on part number 607 -2Z.
Part Number |
---|
16003 -2Z |
16004 -2Z |
16005 -2Z |
608 -2Z |
61800 -2Z |
61802 -2Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
4.95 € | 1 | 4 Days | 17 | 35 | 8 | 9008745103001 | 32 | ||
5.52 € | 1 | 4 Days | 20 | 42 | 8 | 9008745103070 | 50 | ||
6.15 € | 1 | 4 Days | 25 | 47 | 8 | 9008745103155 | 62 | ||
1.85 € | 1 | 4 Days | 8 | 22 | 7 | 9008745158940 | 10 | ||
7.08 € | 1 | 4 Days | 10 | 19 | 5 | 9008745160172 | 10 | ||
7.14 € | 1 | 4 Days | 15 | 24 | 5 | 9008745160448 | 10 |