Deep groove ball bearings / single row / T9H / ZEN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

619/13 T9H

Part Number
619/13 T9H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.97 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel I.D. D(φ) 13 Outer Diameter D(φ) 24
Width B(mm) 6 Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Weight(g) 10.0

Tech Support