Manufacturer part number: 16001-2ZC3
Brand: NKE BEARINGS
Price: 4.92 €
Delivery time: 4 Days
I.D. D: 12 φ
Outer Diameter D: 28 φ
Width B: 7 mm
EAN: 9008745102899
Weight: 19 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
16001-2ZC3
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Slightly increased radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | Cover on both sides | Temperature range | -20 to +150 degrees |
This page is Deep groove ball bearings / single row / 2ZC3 / NKE BEARINGS, part number 16001-2ZC3.
You can find the detail information about specifications and dimensions on part number 16001-2ZC3.
Part Number |
---|
16000 -2ZC3 |
16003 -2ZC3 |
16005 -2ZC3 |
16006-2ZC3 |
16008 -2ZC3 |
6000 -2ZC3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
4.14 € | 1 | 4 Days | 10 | 28 | 8 | 9008745102851 | 15.0 | ||
4.95 € | 1 | 4 Days | 17 | 35 | 8 | 9008745103018 | 32 | ||
6.15 € | 1 | 4 Days | 25 | 47 | 8 | 9008745103162 | 62 | ||
7.25 € | 1 | 4 Days | 30 | 55 | 9 | 9008745103247 | 90.0 | ||
9.04 € | 1 | 4 Days | 40 | 68 | 9 | 9008745103391 | 130 | ||
2.01 € | 1 | 4 Days | 10 | 26 | 8 | 9008745146497 | 18.0 |