Deep groove ball bearings / single row / X / ZEN (S682 X)

Deep groove ball bearings / single row / X / ZEN S682 X

Product Details:

Manufacturer part number: S682 X

Brand: ZEN

Price: 1.78

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 6 φ

Width B: 1.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S682 X

Part Number
S682 X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B
(mm)

1.78 €

1 4 Days 61.8

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Stainless Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 2.5
Number of Bearing Ring Rows Single Row Rolling Element Material Stainless Steel Bore Cylindrical bore
Cage Sheet steel cage Clearance Normal radial clearance Current insulation No current insulation
Outer ring Without flange/groove Seal None open bearing Temperature range -20 to +150 degrees
Weight(g) 1.0

This page is Deep groove ball bearings / single row / X / ZEN, part number S682 X.
You can find the detail information about specifications and dimensions on part number S682 X.

Variation of this product

Part Number
S692 X
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B
(mm)

2.50 €

1 4 Days 72.5

Tech Support