Deep groove ball bearings / single row / X2Z / ZEN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
681 X-2Z
S602 X-2Z
SF682 X-2Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Rolling Element Material Outer ring

1.78 €

1 4 Days Steel1.542SteelWithout flange/groove

2.46 €

1 4 Days Stainless Steel2.584Stainless SteelWithout flange/groove

2.66 €

1 4 Days Stainless Steel2.562.6Stainless SteelFlange on outer ring

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Single Row Bore Cylindrical bore
Cage Sheet steel cage Clearance Normal radial clearance Current insulation No current insulation
Seal Cover on both sides Temperature range -20 to +120 degrees Weight(g) 1.0

Tech Support