Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4308 BTVC3
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 40 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 90 | Width B(mm) | 33 | Raceway No. of Rows | Double Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Polyamide cage |
Clearance | Slightly increased radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | None open bearing | Temperature range | -20 to +120 degrees | Weight(g) | 969.0 |
This page is Deep groove ball bearings / single row / BTVC3 / NKE BEARINGS, part number 4308 BTVC3.
You can find the detail information about specifications and dimensions on part number 4308 BTVC3.