Deep groove ball bearings / single row / 2RS / CS2xx / series 2RS / ZEN

Deep groove ball bearings / single row / 2RS / CS2xx / series 2RS / ZEN
[Specifications]
・Materials of Inner and Outer Ring: Steel
・Outer ring: Spherical
・Fixing: Threaded pins
・Seal: Contact seals on both sides
・Accuracy (JIS) : Grade 0

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CS201-2RS
CS202 -2RS
CS203-2RS
CS204-2RS
CS205-2RS
CS206 -2RS
CS208-2RS
CS209 -2RS
CS210-2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)

3.75 €

1 4 Days 34.0

4.15 €

1 4 Days 42.0

-

1 Quote 62.0

3.98 €

1 4 Days 120.0

4.28 €

1 4 Days 123.0

6.91 €

1 4 Days 197.0

12.28 €

1 4 Days 366.0

13.69 €

1 4 Days 413.0

15.28 €

1 4 Days 450.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Outer ring Spherical Seal Contact seals on both sides Temperature range -20 to +120 degrees
Fixing Threaded pins Inner ring No widened inner ring

Tech Support