Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
61836 MAC3
Materials of Inner and Outer Ring | Steel | I.D. D(φ) | 180 | Outer Diameter D(φ) | 225 |
---|---|---|---|---|---|
Width B(mm) | 22 | Raceway No. of Rows | Single Row | Rolling Element Material | Steel |
Bore | Cylindrical bore | Cage | Brass cage | Clearance | Slightly increased radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Seal | None open bearing |
Temperature range | -20 to +150 degrees | Weight(g) | 1988.0 |
This page is Deep groove ball bearings / single row / MAC3 / NKE BEARINGS, part number 61836 MAC3.
You can find the detail information about specifications and dimensions on part number 61836 MAC3.