Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
203 KRRAH02
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 16.2 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 40 | Width B(mm) | 18.3 | Rolling Element Material | Steel |
Outer ring | Cylindrical | Seal | Lip seal on both sides | Temperature range | -20 to +120 degrees |
Weight(g) | 77.0 | Fixing | No additional mounting option | Inner ring | No widened inner ring |