Manufacturer part number: 6022 MC3
Brand: NKE BEARINGS
Price: 164.65 €
Delivery time: 4 Days
I.D. D: 110 φ
Outer Diameter D: 170 φ
Width B: 28 mm
EAN: 9008745156281
Weight: 1970.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6022 MC3
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Raceway No. of Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Brass cage |
Clearance | Slightly increased radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | None open bearing | Temperature range | -20 to +150 degrees |
This page is Deep groove ball bearings / single row / MC3 / NKE BEARINGS, part number 6022 MC3.
You can find the detail information about specifications and dimensions on part number 6022 MC3.
Part Number |
---|
6018 MC3 |
6019 MC3 |
6021 MC3 |
6024 MC3 |
6028 MC3 |
6210 MC3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
108.95 € | 1 | 4 Days | 90 | 140 | 24 | 9008745154935 | 1430 | ||
112.65 € | 1 | 4 Days | 95 | 145 | 24 | 9008745155260 | 1470.0 | ||
138.08 € | 1 | 4 Days | 105 | 160 | 26 | 9008745155956 | 1580.0 | ||
182.20 € | 1 | 4 Days | 120 | 180 | 28 | 9008745156625 | 2420.0 | ||
245.50 € | 1 | 4 Days | 140 | 210 | 33 | 9008745157110 | 3530.0 | ||
73.17 € | 1 | 4 Days | 50 | 90 | 20 | 9008745174414 | 450.0 |