Deep groove ball bearings / single row / series KRRAH05 / ZEN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

203 KRRAH05

Part Number
203 KRRAH05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.03 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 13
Outer Diameter D(φ) 40 Width B(mm) 18.3 Rolling Element Material Steel
Outer ring Cylindrical Seal Lip seal on both sides Temperature range -20 to +120 degrees
Weight(g) 92.0 Fixing No additional mounting option Inner ring No widened inner ring

This page is Deep groove ball bearings / single row / series KRRAH05 / ZEN, part number 203 KRRAH05.
You can find the detail information about specifications and dimensions on part number 203 KRRAH05.

Tech Support