Manufacturer part number: 6213 MC3SQ77
Brand: NKE BEARINGS
Price: 541.03 €
Delivery time: 4 Days
I.D. D: 65 φ
Outer Diameter D: 120 φ
Width B: 23 mm
EAN: 9008745176012
Weight: 1180.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6213 MC3SQ77
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Brass cage |
Clearance | Slightly increased radial clearance | Current insulation | Current insulation of outer surfaces of O R (up to 1000V) | Outer ring | Without flange/groove |
Seal | None open bearing | Temperature range | -20 to +150 degrees |
This page is Deep groove ball bearings / single row / MC3SQ77 / NKE BEARINGS, part number 6213 MC3SQ77.
You can find the detail information about specifications and dimensions on part number 6213 MC3SQ77.
Part Number |
---|
6214 MC3SQ77 |
6215 MC3SQ77 |
6216 MC3SQ77 |
6217 MC3SQ77 |
6219 MC3SQ77 |
6220 MC3SQ77 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
595.11 € | 1 | 4 Days | 70 | 125 | 24 | 9008745176432 | 1300.0 | ||
669.46 € | 1 | 4 Days | 75 | 130 | 25 | 9008745176814 | 1450.0 | ||
622.59 € | 1 | 4 Days | 80 | 140 | 26 | 9008745177217 | 1690.0 | ||
715.97 € | 1 | 4 Days | 85 | 150 | 28 | 9008745177620 | 2140.0 | ||
831.33 € | 1 | 4 Days | 95 | 170 | 32 | 9008745178429 | 3380.0 | ||
1,034.60 € | 1 | 4 Days | 100 | 180 | 34 | 9008745179297 | 3800 |