Deep groove ball bearings / single row / MC4 / NKE BEARINGS (6311 MC4)

Deep groove ball bearings / single row / MC4 / NKE BEARINGS 6311 MC4

Product Details:

Manufacturer part number: 6311 MC4

Brand: NKE BEARINGS

Price: 95.67

Delivery time: 4 Days


Technical Data:

I.D. D: 55 φ

Outer Diameter D: 120 φ

Width B: 29 mm

Weight: 1390.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6311 MC4

Part Number
6311 MC4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)

95.67 €

1 4 Days 55120291390.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Brass cage
Clearance Strongly increased radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal None open bearing Temperature range -20 to +150 degrees

This page is Deep groove ball bearings / single row / MC4 / NKE BEARINGS, part number 6311 MC4.
You can find the detail information about specifications and dimensions on part number 6311 MC4.

Variation of this product

Part Number
6222 MC4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)

355.63 €

1 4 Days 110200384570.0

Tech Support