Self-aligning ball bearings / double row / 22xx, 23xx / 2RS / material selectable / 2RS / ZEN

Self-aligning ball bearings / double row / 22xx, 23xx / 2RS / material selectable / 2RS / ZEN
[Specifications]
・Materials of Inner and Outer Ring: Steel, Stainless Steel
・Cage: Sheet steel cage
・Accuracy (JIS): Grade 0
・I.D. D (φ) : 10~55

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2200 -2RS
2201-2RS
2202-2RS
2203-2RS
2204 -2RS
2206 -2RS
2207-2RS
2208 -2RS
2211 -2RS
2302 -2RS
2303 -2RS
S1206 -2RS
S2201 -2RS
S2203 -2RS
S2206 -2RS
S2207 -2RS
S2208 -2RS
S2209 -2RS
S2210-2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Rolling Element Material Weight
(g)

3.73 €

1 4 Days Steel103014Steel35.0

5.15 €

1 4 Days Steel123214Steel35.0

4.12 €

1 4 Days Steel153514Steel61.0

4.66 €

1 4 Days Steel174016Steel115.0

7.28 €

1 4 Days Steel204718Steel110.0

9.30 €

1 4 Days Steel306220Steel252.0

11.93 €

1 4 Days Steel357223Steel389.0

10.90 €

1 4 Days Steel408023Steel476.0

26.24 €

1 4 Days Steel5510025Steel746.0

6.69 €

1 4 Days Steel154217Steel111.0

7.43 €

1 4 Days Steel174719Steel155.0

42.38 €

1 4 Days Stainless Steel306216Stainless Steel250.0

18.37 €

1 4 Days Stainless Steel123214Stainless Steel35.0

25.07 €

1 4 Days Stainless Steel174016Stainless Steel115.0

46.91 €

1 4 Days Stainless Steel306220Stainless Steel260.0

54.33 €

1 37 Days Stainless Steel357223Stainless Steel389.0

69.30 €

1 4 Days Stainless Steel408023Stainless Steel505.0

73.60 €

1 4 Days Stainless Steel458523Stainless Steel545.0

98.00 €

1 4 Days Stainless Steel509023Stainless Steel590.0

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0 Bore Cylindrical bore Cage Sheet steel cage
Clearance Normal radial clearance Temperature range -30 to +100 degrees

Tech Support