Self-aligning ball bearings / double row / 23xx / 2RS / 2RSTN / ZEN

Self-aligning ball bearings / double row / 23xx / 2RS / 2RSTN / ZEN
[Specifications]
・Materials of Inner and Outer Ring: Steel
・Cage: Polyamide cage
・Accuracy (JIS): Grade 0
・I.D. D (φ) : 30, 35, 55

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2306-2RSTN
2307-2RSTN
2311-2RSTN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)

9.92 €

1 4 Days 307227540.0

99,999.00 €

1 4 Days 358031730.0

61.48 €

1 4 Days 55120432262.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Polyamide cage Clearance Normal radial clearance
Temperature range -30 to +100 degrees

Tech Support