Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6306 NR
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 30 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 72 | Width B(mm) | 19 | Raceway No. of Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Normal radial clearance | Current insulation | No current insulation | EAN | 9008745187186 |
Outer ring | Ring groove with retaining ring on outer ring | Seal | None open bearing | Temperature range | -20 to +150 degrees |
Weight(g) | 346 |
This page is Deep groove ball bearings / single row / outer ring with circlip / NR / NR / NKE BEARINGS, part number 6306 NR.
You can find the detail information about specifications and dimensions on part number 6306 NR.