Manufacturer part number: 1222 M
Brand: ZEN
Price: 182.90 €
Delivery time: 4 Days
I.D. D: 110 φ
Outer Diameter D: 200 φ
Width B: 38 mm
Weight: 5531.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1222 M
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Brass cage | Clearance | Normal radial clearance |
Seal | None open bearing | Temperature range | -30 to +150 degrees |
This page is Self-aligning ball bearings / double row / 12xx / ZEN / M / ZEN, part number 1222 M.
You can find the detail information about specifications and dimensions on part number 1222 M.
Part Number |
---|
1224 M |
1226 M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|
838.27 € | 1 | 4 Days | 120 | 215 | 44.542 | 6929.0 | ||
212.17 € | 1 | 4 Days | 130 | 230 | 46 | 8481.0 |