Four point contact bearing / series MPAC3 / NKE BEARINGS (QJ305 MPAC3)

Four point contact bearing / series MPAC3 / NKE BEARINGS QJ305 MPAC3

Product Details:

Manufacturer part number: QJ305 MPAC3

Brand: NKE BEARINGS

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

I.D. D: 25 φ

Outer Diameter D: 62 φ

Width B: 17 mm

EAN: 9008745346514

Weight: 280.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QJ305 MPAC3

Part Number
QJ305 MPAC3
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)
1 Quote 2562179008745346514280.0

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0 Cage Brass cage Clearance Slightly increased radial clearance
Temperature range -30 to +150 degrees Design Split inner ring Groove(s) on outer ring Without groove

This page is Four point contact bearing / series MPAC3 / NKE BEARINGS, part number QJ305 MPAC3.
You can find the detail information about specifications and dimensions on part number QJ305 MPAC3.

Variation of this product

Part Number
QJ211 MPAC3
QJ212 MPAC3
QJ215 MPAC3
QJ306 MPAC3
QJ311 MPAC3
QJ312 MPAC3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

-

1 Quote 55100219008745345968750.0

100.51 €

1 4 Days 60110229008745345982950.0

146.62 €

1 4 Days 751302590087453460711470.0

50.92 €

1 4 Days 3072199008745346545410.0

131.09 €

1 4 Days 551202990087453467671680.0

-

1 Quote 601303190087453468042100.0

Tech Support