Manufacturer part number: 1208 TNC3
Brand: ZEN
Price: 7.30 €
Delivery time: 4 Days
I.D. D: 40 φ
Outer Diameter D: 80 φ
Width B: 18 mm
Weight: 414.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1208 TNC3
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Polyamide cage | Clearance | Slightly increased radial clearance |
Seal | None open bearing | Temperature range | -30 to +120 degrees |
This page is Self-aligning ball bearings / double row / plastic cage / TNC3 / ZEN, part number 1208 TNC3.
You can find the detail information about specifications and dimensions on part number 1208 TNC3.
Part Number |
---|
1209 TNC3 |
1210 TNC3 |
1211 TNC3 |
1212 TNC3 |
1213 TNC3 |
1215 TNC3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|
7.88 € | 1 | 4 Days | 45 | 85 | 19 | 467.0 | ||
11.00 € | 1 | 4 Days | 50 | 90 | 20 | 524.0 | ||
14.61 € | 1 | 4 Days | 55 | 100 | 21 | 701.0 | ||
13.98 € | 1 | 4 Days | 60 | 110 | 22 | 902.0 | ||
22.70 € | 1 | 4 Days | 65 | 120 | 23 | 1147.0 | ||
30.00 € | 1 | 4 Days | 75 | 130 | 25 | 1346.0 |