Radial insert ball bearings / RAExx / series NPP / NKE BEARINGS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RAE25 NPP
RAE30 NPP
RALE20 NPP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

15.97 €

1 4 Days 2552319008745365485190

21.16 €

1 4 Days 306235.79008745365492310

14.23 €

1 4 Days 204224.69008745365539100

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Seal Lip seal on both sides Temperature range -20 to +120 degrees Fixing Eccentric locking collar
Inner ring Widened inner ring on one side

Tech Support