Manufacturer part number: RAE35 NPPB
Brand: NKE BEARINGS
Price: 23.30 €
Delivery time: 4 Days
I.D. D: 35 φ
Outer Diameter D: 72 φ
Width B: 38.9 mm
EAN: -
Outer ring: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RAE35 NPPB
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Seal | Lip seal on both sides | Temperature range | -20 to +120 degrees | Inner ring | Widened inner ring on one side |
This page is Radial insert ball bearings / GAYxx, GRAExx, RAExx / series NPPB / NKE BEARINGS, part number RAE35 NPPB.
You can find the detail information about specifications and dimensions on part number RAE35 NPPB.
Part Number |
---|
GAY15 NPPB |
GAY20 NPPB |
GAY25 NPPB |
GAY30 NPPB |
GAY40 NPPB |
RALE25 NPPB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Outer ring | Weight (g) | Fixing |
---|---|---|---|---|---|---|---|---|---|---|---|
11.68 € | 1 | 4 Days | 15 | 40 | 22 | 9008745215117 | Spherical | 90.0 | Threaded pins | ||
11.57 € | 1 | 4 Days | 20 | 47 | 25 | 9008745215131 | Spherical | 130 | Threaded pins | ||
13.16 € | 1 | 4 Days | 25 | 52 | 27 | 9008745215148 | Spherical | 160.0 | Threaded pins | ||
16.03 € | 1 | 4 Days | 30 | 62 | 30 | 9008745215155 | Spherical | 250.0 | Threaded pins | ||
23.27 € | 1 | 4 Days | 40 | 80 | 39.5 | 9008745215179 | Spherical | 510.0 | Threaded pins | ||
- | 1 | Quote | 25 | 47 | 24.5 | 9008745347382 | - | 120 | Eccentric locking collar |