Radial insert ball bearings / GSHxx / series RRB / NKE BEARINGS (GSH35 RRB)

Radial insert ball bearings / GSHxx / series RRB / NKE BEARINGS GSH35 RRB

Product Details:

Manufacturer part number: GSH35 RRB

Brand: NKE BEARINGS

Price: 43.28

Delivery time: 4 Days


Technical Data:

I.D. D: 35 φ

Outer Diameter D: 72 φ

Width B: 34 mm

EAN: 9008745363627

Weight: 420.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GSH35 RRB

Part Number
GSH35 RRB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

43.28 €

1 4 Days 3572349008745363627420.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Outer ring Spherical Seal Lip seal on both sides Temperature range -20 to +120 degrees
Fixing Adapter sleeve Inner ring Widened inner ring on both sides

This page is Radial insert ball bearings / GSHxx / series RRB / NKE BEARINGS, part number GSH35 RRB.
You can find the detail information about specifications and dimensions on part number GSH35 RRB.

Variation of this product

Part Number
GSH30 RRB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

35.27 €

1 4 Days 3062329008745363610270

Tech Support