Flanged housing units (UCF202)

Flanged housing units UCF202

Product Details:

Manufacturer part number: UCF202

Brand: ZEN

Price: 8.98

Delivery time: 4 Days


Technical Data:

Bearing Unit, Type: Square Flange Type

Shaft Bore Dia. d: 15 mm

Unit Body Material: Cast Iron

Rolling Element Material: Steel

Fixing: Threaded pins


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UCF202

Part Number
UCF202
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bearing Unit, Type Shaft Bore Dia. d
(mm)
Unit Body Material Rolling Element Material Fixing Number of holes Weight
(g)

8.98 €

1 4 Days Square Flange Type15Cast IronSteelThreaded pins4555.0

Loading...

  1. 1

Basic information

Temperature range -20 to +120 degrees

Tech Support