Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UCT215
Shaft Bore Dia. d(mm) | 75 | Unit Body Material | Cast Iron | Rolling Element Material | Steel |
---|---|---|---|---|---|
Fixing | Threaded pins | Temperature range | -20 to +120 degrees | Version | For linear movement |
Weight(g) | 7383.0 |
This page is Take-up housing units, part number UCT215.
You can find the detail information about specifications and dimensions on part number UCT215.