Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1215 C3 |
1217 C3 |
1220 C3 |
2212 C3 |
2213 C3 |
2214 C3 |
2314 C3 |
2315 C3 |
2316 C3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
73.15 € | 1 | 4 Days | 75 | 130 | 25 | 9008745729539 | 1400.0 | ||
96.95 € | 1 | 4 Days | 85 | 150 | 28 | 9008745727214 | 3100.0 | ||
157.88 € | 1 | 4 Days | 100 | 180 | 34 | 9008745727283 | 3800 | ||
54.30 € | 1 | 4 Days | 60 | 110 | 28 | 9008745110726 | 1090.0 | ||
65.03 € | 1 | 4 Days | 65 | 120 | 31 | 9008745110795 | 1460.0 | ||
81.03 € | 1 | 4 Days | 70 | 125 | 31 | 9008745110856 | 1575.0 | ||
175.98 € | 1 | 4 Days | 70 | 150 | 51 | 9008745711886 | 4200 | ||
224.12 € | 1 | 4 Days | 75 | 160 | 55 | 9008745121654 | 5200.0 | ||
272.50 € | 1 | 4 Days | 80 | 170 | 58 | 9008745121869 | 6500.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Slightly increased radial clearance |
Seal | None open bearing | Temperature range | -30 to +150 degrees |