Self-aligning ball bearings / double row / tapered bore / K / NKE BEARINGS (1218 K)

Self-aligning ball bearings / double row / tapered bore / K / NKE BEARINGS 1218 K

Product Details:

Manufacturer part number: 1218 K

Brand: NKE BEARINGS

Price: 112.90

Delivery time: 4 Days


Technical Data:

I.D. D: 90 φ

Outer Diameter D: 160 φ

Width B: 30 mm

EAN: 9008745101335

Weight: 2511.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1218 K

Part Number
1218 K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

112.90 €

1 4 Days 901603090087451013352511.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Tapered bore (1:12) Cage Sheet steel cage Clearance Normal radial clearance
Seal None open bearing Temperature range -30 to +150 degrees

This page is Self-aligning ball bearings / double row / tapered bore / K / NKE BEARINGS, part number 1218 K.
You can find the detail information about specifications and dimensions on part number 1218 K.

Variation of this product

Part Number
1211 K
1216 K
1219 K
1220 K
1306 K
1310 K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

35.13 €

1 4 Days 55100219008745729416690.0

85.63 €

1 4 Days 801402690087451012671700

134.50 €

1 4 Days 951703290087451013733500.0

155.99 €

1 4 Days 1001803490087451014103800

24.78 €

1 4 Days 3072199008745101892410.0

59.33 €

1 4 Days 501102790087451021721290.0

Tech Support