Self-aligning ball bearings / double row / 1222 / C3 / 1222 MC3 / MC3 / NKE BEARINGS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1222 MC3

Part Number
1222 MC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

315.26 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel I.D. D(φ) 110 Outer Diameter D(φ) 200
Width B(mm) 38 Rolling Element Material Steel EAN 9008745101540
Weight(g) 5300.0

This page is Self-aligning ball bearings / double row / 1222 / C3 / 1222 MC3 / MC3 / NKE BEARINGS, part number 1222 MC3.
You can find the detail information about specifications and dimensions on part number 1222 MC3.

Tech Support