Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
212-0013-000 |
312-1945-000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Type (manufacturer type) | |
---|---|---|---|---|---|---|
0.12 € | 1 | Available | 40 Days | 212-0013-000 | 212-0013-000 | |
0.24 € | 1 | Available | 3 Days | 312-1945-000 | 312-1945-000 |
Loading...
Board thickness (max.)(mm) | 4 | Colour | Ecru | Hole Ø(mm) | 7 |
---|---|---|---|---|---|
Material (details) | PA 6.6 | Material | Polyamide | Product type | Expanding rivet |