Broad back staples【1,000-5,000 Pieces Per Package】 (7010000)

Broad back staples 7010000
  • Volume Discount

Product Details:

Manufacturer part number: 7010000

Brand: WOLFCRAFT

Price: 6.67

Delivery time: 6 Days


Technical Data:

Clip type: 050

Product size (height): - mm

Product size (width): - mm

Product type: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7010000

Part Number
7010000
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clip type Product size (height)
(mm)
Product size (width)
(mm)
Product type

6.67 €

2,000 Pieces Per Package

1 pack Available 6 Days 050---

Loading...

  1. 1

This page is Broad back staples, part number 7010000.
You can find the detail information about specifications and dimensions on part number 7010000.

Variation of this product

Part Number
7011000
7012000
7015000
7016000
7021000
7026000
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Clip type Product size (height)
(mm)
Product size (width)
(mm)
Product type

5.79 €

1,500 Pieces Per Package

1 pack Available 6 Days 050---

4.48 €

1,000 Pieces Per Package

1 pack Available 6 Days 050---

6.32 €

3,000 Pieces Per Package

1 pack Available 6 Days 053411.2-

7.40 €

4,000 Pieces Per Package

1 pack Available 6 Days 053611.2-

8.88 €

2,400 Pieces Per Package

1 pack Available 6 Days 053411.2-

7.40 €

2,000 Pieces Per Package

1 pack Available 3 Days 053611.2-

Tech Support