Control knob with hand (A1311860)

Control knob with hand A1311860
  • Volume Discount

Product Details:

Manufacturer part number: A1311860

Brand: OKW

Price: 3.40

Delivery time: 3 Days


Technical Data:

Axle bore: -

Axle mount: 6 mm

Colour: Black

Material (details): Duroplast

Material: Duroplast


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A1311860

Part Number
A1311860
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Axle bore Axle mount
(mm)
Colour Material (details) Material Product size (height)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type)

3.40 €

1 Available 3 Days -6BlackDuroplastDuroplast12.518.8A1311860

Loading...

  1. 1

Basic information

Control knob features + hand Product type Control knob RoHS-compliant Yes

This page is Control knob with hand, part number A1311860.
You can find the detail information about specifications and dimensions on part number A1311860.

Variation of this product

Part Number
A1312560
A1316240
A2610040
A2610048
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Axle bore Axle mount
(mm)
Colour Material (details) Material Product size (height)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type)

3.40 €

1 Available 3 Days -6BlackThermoplasticThermoplastic19.720.7A1312560

3.40 €

1 Available 3 Days -4BlackThermoplasticThermoplastic12.316.4A1316240

3.93 €

1 Available 3 Days Off-set4Blackcombi-knobs. covers. pointer dials. dials and nut covers in ABS (UL 94 HB) · Polycarbonate numbered dial. transparent.Acrylonitrile butadiene styrene|Polycarbonate (PC)1410A2610040

3.93 €

1 Available 3 Days Off-set4Greycombi-knobs. covers. pointer dials. dials and nut covers in ABS (UL 94 HB) · Polycarbonate numbered dial. transparent.Acrylonitrile butadiene styrene|Polycarbonate (PC)1410A2610048

Tech Support