Control knob / Aluminium, Aluminium|Black, Black, Grey

Control knob / Aluminium, Aluminium|Black, Black, Grey
  • Volume Discount
[Specifications]
・Material: Acrylonitrile butadiene styrene|Polycarbonate (PC), Duroplast, Polyamide, Thermoplastic, Thermoplastic|Aluminium
・Colour: Aluminium, Aluminium|Black, Black, Grey
・Product size (height)(mm): 7.1-16
・Product size (Ø)(mm): 10-50
・RoHS-compliant: Yes

Suitable for rotary potentiometer with round shaft ends according to DIN 41591.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A1016068
A1016069
A1020068
A1020069
A1024069
A1031068
A1031069
A1040069
A1313540
A1313560
A1321260
A1412441
A1412461
A1416449
A1416469
A1418260
A1418261
A1418461
A1421469
A1422260
A1422261
A1422461
A1422469
A1432261
A1432469
A1438261
A1438461
A1613560
A1624260
A1685540
A2510040
A2510048
A2513060
A2513068
A2516060
A2516068
A2520060
A2520068
A2523060
A2523068
A2531060
A2531068
A2613060
A2616060
A2620060
A2620068
A2623060
A2623068
A2631060
A2631068
A2640060
A3016068
A3016069
A3020069
A3023069
A3031069
A3040069
A3050069
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Axle bore Axle mount
(mm)
Colour Material (details) Material Product size (height)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type)

3.93 €

1 Available 4 Days -6GreyPA 6 reinforcedPolyamide1616A1016068

4.13 €

1 Available 3 Days -6BlackPA 6 reinforcedPolyamide1616A1016069

4.45 €

1 Available 3 Days -6GreyPA 6 reinforcedPolyamide1620A1020068

4.45 €

1 Available 3 Days -6BlackPA 6 reinforcedPolyamide1620A1020069

4.71 €

1 Available 3 Days -6BlackPA 6 reinforcedPolyamide1624A1024069

5.23 €

1 Available 3 Days -6GreyPA 6 reinforcedPolyamide1631A1031068

5.23 €

1 Available 3 Days -6BlackPA 6 reinforcedPolyamide1631A1031069

6.28 €

1 Available 3 Days -6BlackPA 6 reinforcedPolyamide1640A1040069

5.23 €

1 Available 3 Days -4BlackDuroplasticDuroplast15.420A1313540

5.23 €

1 Available 3 Days -6BlackDuroplasticDuroplast15.420A1313560

4.71 €

1 Available 3 Days -6Aluminium|BlackDuroplastDuroplast1021A1321260

5.01 €

1 Available 3 Days -4Aluminiumthermoplastic. aluminium cap.
With smooth handle surface.
Thermoplastic|Aluminium7.212A1412441

5.01 €

1 Available 3 Days -6Aluminiumthermoplastic. aluminium cap.
With smooth handle surface.
Thermoplastic|Aluminium7.112A1412461

6.28 €

1 Available 3 Days -4Aluminiumthermoplastic · aluminium capThermoplastic|Aluminium1515.9A1416449

6.28 €

1 Available 3 Days -6Aluminiumthermoplastic · aluminium capThermoplastic|Aluminium1515.9A1416469

7.35 €

1 Available 3 Days -6Aluminiumthermoplastic. aluminium cap.
With checkered handle surface.
Thermoplastic|Aluminium1218.6A1418260

6.28 €

1 Available 29 Days -6Aluminiumthermoplastic. aluminium cap.
With chequered handle surface.
Thermoplastic|Aluminium1217.8A1418261

6.28 €

1 Available 3 Days -6Aluminiumthermoplastic. aluminium cap.
With smooth handle surface.
Thermoplastic|Aluminium1217.8A1418461

6.28 €

1 Available 3 Days -6Aluminiumthermoplastic. aluminium capThermoplastic|Aluminium1222.1A1421469

7.88 €

1 Available 17 Days -6Aluminiumthermoplastic. aluminium cap.
With checkered handle surface.
Thermoplastic|Aluminium1322.8A1422260

6.84 €

1 Available 3 Days -6Aluminiumthermoplastic. aluminium cap. With checkered handle surface.Thermoplastic|Aluminium13.122.7A1422261

6.84 €

1 Available 3 Days -6Aluminiumthermoplastic. aluminium cap.
With smooth handle surface.
Thermoplastic|Aluminium13.322.5A1422461

6.84 €

1 Available 3 Days -6Aluminiumthermoplastic. aluminium capThermoplastic|Aluminium15.522.2A1422469

7.88 €

1 Available 27 Days -6Aluminiumthermoplastic. aluminium cap. With checkered handle surface.Thermoplastic|Aluminium14.432.8A1432261

8.40 €

1 Available 3 Days -6Aluminiumthermoplastic. aluminium capThermoplastic|Aluminium1431.9A1432469

7.88 €

1 Available 3 Days -6Aluminiumthermoplastic. aluminium cap. With checkered handle surface.Thermoplastic|Aluminium1638.9A1438261

7.88 €

1 Available 3 Days -6Aluminiumthermoplastic. aluminium cap.
With smooth handle surface.
Thermoplastic|Aluminium15.937.8A1438461

2.57 €

1 Available 3 Days -6BlackThermoplasticThermoplastic15.519.9A1613560

4.45 €

1 Available 3 Days -6Aluminium|BlackThermoplasticThermoplastic12.424A1624260

2.37 €

1 Available 3 Days -4BlackThermoplasticThermoplastic10.511.4A1685540

3.40 €

1 Available 3 Days Off-set4Blackcombi-knobs. covers. pointer dials. dials and nut covers in ABS (UL 94 HB) · Polycarbonate numbered dial. transparent.Acrylonitrile butadiene styrene|Polycarbonate (PC)1410A2510040

3.40 €

1 Available 3 Days Off-set4Greycombi-knobs. covers. pointer dials. dials and nut covers in ABS (UL 94 HB) · Polycarbonate numbered dial. transparent.Acrylonitrile butadiene styrene|Polycarbonate (PC)1410A2510048

3.93 €

1 Available 3 Days Off-set6Blackcombi-knobs. covers. pointer dials. dials and nut covers in ABS (UL 94 HB) · Polycarbonate numbered dial. transparent.Acrylonitrile butadiene styrene|Polycarbonate (PC)15.513.5A2513060

3.93 €

1 Available 3 Days Off-set6Greycombi-knobs. covers. pointer dials. dials and nut covers in ABS (UL 94 HB) · Polycarbonate numbered dial. transparent.Acrylonitrile butadiene styrene|Polycarbonate (PC)15.513.5A2513068

4.13 €

1 Available 3 Days Off-set6Blackcombi-knobs. covers. pointer dials. dials and nut covers in ABS (UL 94 HB) · Polycarbonate numbered dial. transparent.Acrylonitrile butadiene styrene|Polycarbonate (PC)15.5-A2516060

4.13 €

1 Available 3 Days Off-set6Greycombi-knobs. covers. pointer dials. dials and nut covers in ABS (UL 94 HB) · Polycarbonate numbered dial. transparent.Acrylonitrile butadiene styrene|Polycarbonate (PC)15.5-A2516068

4.71 €

1 Available 3 Days Off-set6Blackcombi-knobs. covers. pointer dials. dials and nut covers in ABS (UL 94 HB) · Polycarbonate numbered dial. transparent.Acrylonitrile butadiene styrene|Polycarbonate (PC)15.5-A2520060

4.45 €

1 Available 3 Days Off-set6Greycombi-knobs. covers. pointer dials. dials and nut covers in ABS (UL 94 HB) · Polycarbonate numbered dial. transparent.Acrylonitrile butadiene styrene|Polycarbonate (PC)15.5-A2520068

5.23 €

1 Available 3 Days Continuous6Blackcombi-knobs. covers. pointer dials. dials and nut covers in ABS (UL 94 HB) · Polycarbonate numbered dial. transparent.Acrylonitrile butadiene styrene|Polycarbonate (PC)15.5-A2523060

5.23 €

1 Available 3 Days Continuous6Greycombi-knobs. covers. pointer dials. dials and nut covers in ABS (UL 94 HB) · Polycarbonate numbered dial. transparent.Acrylonitrile butadiene styrene|Polycarbonate (PC)15.5-A2523068

5.75 €

1 Available 3 Days -6Blackcombi-knobs. covers. pointer dials. dials and nut covers in ABS (UL 94 HB) · Polycarbonate numbered dial. transparent.Acrylonitrile butadiene styrene|Polycarbonate (PC)15.5-A2531060

5.75 €

1 Available 3 Days Continuous6Greycombi-knobs. covers. pointer dials. dials and nut covers in ABS (UL 94 HB) · Polycarbonate numbered dial. transparent.Acrylonitrile butadiene styrene|Polycarbonate (PC)15.5-A2531068

4.71 €

1 Available 3 Days Off-set6Blackcombi-knobs. covers. pointer dials. dials and nut covers in ABS (UL 94 HB) · Polycarbonate numbered dial. transparent.Acrylonitrile butadiene styrene|Polycarbonate (PC)15.513.5A2613060

5.75 €

1 Available 3 Days Off-set6Blackcombi-knobs. covers. pointer dials. dials and nut covers in ABS (UL 94 HB) · Polycarbonate numbered dial. transparent.Acrylonitrile butadiene styrene|Polycarbonate (PC)15.5-A2616060

5.01 €

1 Available 3 Days Off-set6Blackcombi-knobs. covers. pointer dials. dials and nut covers in ABS (UL 94 HB) · Polycarbonate numbered dial. transparent.Acrylonitrile butadiene styrene|Polycarbonate (PC)15.5-A2620060

5.01 €

1 Available 3 Days Off-set6Greycombi-knobs. covers. pointer dials. dials and nut covers in ABS (UL 94 HB) · Polycarbonate numbered dial. transparent.Acrylonitrile butadiene styrene|Polycarbonate (PC)15.5-A2620068

5.75 €

1 Available 3 Days Continuous6Blackcombi-knobs. covers. pointer dials. dials and nut covers in ABS (UL 94 HB) · Polycarbonate numbered dial. transparent.Acrylonitrile butadiene styrene|Polycarbonate (PC)15.5-A2623060

5.75 €

1 Available 3 Days Continuous6Greycombi-knobs. covers. pointer dials. dials and nut covers in ABS (UL 94 HB) · Polycarbonate numbered dial. transparent.Acrylonitrile butadiene styrene|Polycarbonate (PC)15.5-A2623068

6.84 €

1 Available 3 Days Continuous6Blackcombi-knobs. covers. pointer dials. dials and nut covers in ABS (UL 94 HB) · Polycarbonate numbered dial. transparent.Acrylonitrile butadiene styrene|Polycarbonate (PC)15.5-A2631060

6.28 €

1 Available 3 Days Continuous6Greycombi-knobs. covers. pointer dials. dials and nut covers in ABS (UL 94 HB) · Polycarbonate numbered dial. transparent.Acrylonitrile butadiene styrene|Polycarbonate (PC)15.5-A2631068

7.35 €

1 Available 3 Days Continuous6Blackcombi-knobs. covers. pointer dials. dials and nut covers in ABS (UL 94 HB) · Polycarbonate numbered dial. transparent.Acrylonitrile butadiene styrene|Polycarbonate (PC)15.5-A2640060

4.45 €

1 Available 3 Days Off-set6GreyPA 6 reinforcedPolyamide1616A3016068

4.45 €

1 Available 3 Days Off-set6BlackPA 6 reinforcedPolyamide1616A3016069

5.01 €

1 Available 3 Days Off-set6BlackPA 6 reinforcedPolyamide1620A3020069

5.23 €

1 Available 3 Days Off-set6BlackPA 6 reinforcedPolyamide1623A3023069

6.28 €

1 Available 3 Days Off-set6BlackPA 6 reinforcedPolyamide1631A3031069

6.84 €

1 Available 3 Days Off-set6BlackPA 6 reinforcedPolyamide1640A3040069

7.88 €

1 Available 3 Days Off-set6BlackPA 6 reinforcedPolyamide1650A3050069

Loading...

  1. 1

Basic information

Product type Control knob RoHS-compliant Yes

Tech Support