Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A2613060
Part Number
|
---|
A2613060 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Axle bore | Axle mount (mm) | Colour | Material (details) | Material | Product size (height) (mm) | Product size (Ø) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4.45 € | 1 | Available | 3 Days | Off-set | 6 | Black | combi-knobs. covers. pointer dials. dials and nut covers in ABS (UL 94 HB) · Polycarbonate numbered dial. transparent. | Acrylonitrile butadiene styrene|Polycarbonate (PC) | 15.5 | 13.5 | A2613060 |
Loading...
Product type | Control knob | RoHS-compliant | Yes |
---|
This page is Control knob, part number A2613060.
You can find the detail information about specifications and dimensions on part number A2613060.
Part Number |
---|
A1020069 |
A1024069 |
A1031068 |
A2616060 |
A2620060 |
A2620068 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Axle bore | Axle mount (mm) | Colour | Material (details) | Material | Product size (height) (mm) | Product size (Ø) (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4.45 € | 1 | Available | 3 Days | - | 6 | Black | PA 6 reinforced | Polyamide | 16 | 20 | A1020069 | |
4.71 € | 1 | Available | 3 Days | - | 6 | Black | PA 6 reinforced | Polyamide | 16 | 24 | A1024069 | |
5.23 € | 1 | Available | 3 Days | - | 6 | Grey | PA 6 reinforced | Polyamide | 16 | 31 | A1031068 | |
5.23 € | 1 | Available | 3 Days | Off-set | 6 | Black | combi-knobs. covers. pointer dials. dials and nut covers in ABS (UL 94 HB) · Polycarbonate numbered dial. transparent. | Acrylonitrile butadiene styrene|Polycarbonate (PC) | 15.5 | - | A2616060 | |
5.01 € | 1 | Available | 5 Days | Off-set | 6 | Black | combi-knobs. covers. pointer dials. dials and nut covers in ABS (UL 94 HB) · Polycarbonate numbered dial. transparent. | Acrylonitrile butadiene styrene|Polycarbonate (PC) | 15.5 | - | A2620060 | |
5.01 € | 1 | Available | 3 Days | Off-set | 6 | Grey | combi-knobs. covers. pointer dials. dials and nut covers in ABS (UL 94 HB) · Polycarbonate numbered dial. transparent. | Acrylonitrile butadiene styrene|Polycarbonate (PC) | 15.5 | - | A2620068 |