Round nut

Round nut
  • Volume Discount
[Specifications]
・Product type: Round nut
・Colour: Metal
・Product size (height)(mm): 2.5
・Compatible with (details): under round knobs. COM-KNOBS and TOP-KNOBS as of 20 mm
・Suitable for: COM-KNOBS collet knobs|TOP-KNOBS rotary knobs
・RoHS-compliant: Yes

For fixing the potentiometers at front panels.

Suitable for
・round and wing knobs ø 10 - 16 with nut cover,
・round knobs ø 20 - 50 without nut cover,
・spindle-shaped knobs ø 16 - 40 with nut cover,
・Com-Knobs ø 16 - 50,
・Top-Knobs ø 20 - 40,
・Star-Knobs ø 33 & 41 and
・Control-Knobs ø 36 & 46.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A6207009
A6210009
A6295009
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Control knob features Product size (Ø)
(mm)
Type (manufacturer type)

2.57 €

1 Available 3 Days M713.5A6207009

2.89 €

1 Available 3 Days M1012.5A6210009

2.89 €

1 Available 3 Days G3/812.5A6295009

Loading...

  1. 1

Basic information

Colour Metal Compatible with (details) under round knobs. COM-KNOBS and TOP-KNOBS as of 20 mm Product size (height)(mm) 2.5
Product type Round nut RoHS-compliant Yes Suitable for COM-KNOBS collet knobs|TOP-KNOBS rotary knobs
Suitable for button diameter(mm) 20

Tech Support